Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
563
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
185
Height of Item (in)
7.3125
Width of Item (mm)
25
Width of Item (in)
1
CC Length (mm)
160
CC Length (in)
6.3125
Back-to-Back Option
N
Bar Shape
Rectangle
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 8
Fasteners Type
Hexagon socket head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files