Product Description
- When not in use, the hook will automatically retract
- When retracted, the arm will be visible from the sides of the table or board making it easy to tell whether the hook is holding something or not
- Applicable board thickness: Min. 26 mm. For board thickness below 26 mm, please use an optional spacer to adjust the hook installation position
Product Specifications
Material
PA
Finish
Black
Weight of Item (g)
0
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
3
Height of Item (in)
0.125
Width of Item (mm)
60
Width of Item (in)
2.375
For Drywall
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 Self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2