Product Description
- Spring mechanism assists lifting door and holds in open position
- Can be installed individually or in pairs
- Non-Handed : Can be installed on left or right side
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
303 Stainless Steel
Finish
Satin
Weight of Item (g)
205
Length or Depth of Item when closed (mm)
312.5
Length or Depth of Item when closed (in)
12.3125
Height of Item (mm)
62
Height of Item (in)
2.5
Width of Item (mm)
24
Width of Item (in)
1
Load Capacity (kg)
2.5
Load Capacity (lbs)
5.5
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Downloadable Files