Product Description
- Special cover for J95 hinges to hide the screws.
- Comes with a double-sided tape to bond the cover and hinge.
- Please make sure that the surface is clean before taping.
Product Specifications
Material
ABS PLASTIC
Finish
NICKEL
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
6.88
Length or Depth of Item when closed (in)
0.271
Height of Item (mm)
68
Height of Item (in)
2.677
Width of Item (mm)
29
Width of Item (in)
1.142
Clip-on
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Downloadable Files