Product Description
- PLATE FOR MC
Product Specifications
Material
STEEL
Finish
NICKEL
Weight of Item (g)
3.5
Length or Depth of Item when open (mm)
1.2
Length or Depth of Item when open (in)
0.047
Height of Item (mm)
15
Height of Item (in)
0.591
Width of Item (mm)
35
Width of Item (in)
1.378
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.0 x 14
Fasteners Type
Countersunk Wood Screw
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3