Product Description
- When not in use, the hook will automatically retract
- When retracted, the arm will be visible from the sides of the table or board making it easy to tell whether the hook is holding something or not
- Applicable board thickness: Min. 26 mm. For board thickness below 26 mm, please use an optional spacer to adjust the hook installation position
Product Specifications
Material
ALUMININUM ALLOY
Finish
Enamel, Black
Weight of Item (g)
0
Length or Depth of Item when closed (mm)
79
Length or Depth of Item when closed (in)
3.125
Height of Item (mm)
32.5
Height of Item (in)
1.3125
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
10
Load Capacity (lbs)
22
Soft Closing
Y
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
Y
Front Mount Screw Installation
N
Mount to Sheet Metal
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4x20
Fasteners Type
Countersunk Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files