AS-HK100-40

Aluminum Frame Hook - AS-HK100-40

MSRP:
$16.00 USD
(No reviews yet) Write a Review
AS-HK100-40

Aluminum Frame Hook - AS-HK100-40

MSRP:
$16.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
304 Stainless Steel
Finish
Barrel Polishing
Weight of Item (g)
102
Length or Depth of Item when closed (mm)
106
Length or Depth of Item when closed (in)
4.17
Height of Item (mm)
100
Height of Item (in)
3.94
Width of Item (mm)
19
Width of Item (in)
0.75
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.48
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Countersunk Screw
Downloadable Files

Related Products