Product Description
- Accessory for LIN-X450
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel, Aluminum
Finish
Nickel, Anodized
Weight of Item (g)
840
Length or Depth of Item when closed (mm)
9.6
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
1140
Height of Item (in)
44.9375
Width of Item (mm)
59
Width of Item (in)
2.375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Locking nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files