DSR423-1930-25

Concealed Door Straightener A=1930 (Set Of 25) - DSR423-1930-25

MSRP:
$715.00 USD
(No reviews yet) Write a Review
DSR423-1930-25

Concealed Door Straightener A=1930 (Set Of 25) - DSR423-1930-25

MSRP:
$715.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Aluminum, Steel
    Finish
    Plain, Nickel
    Weight of Item (g)
    17236
    Length or Depth of Item when closed (mm)
    7
    Length or Depth of Item when closed (in)
    0.3125
    Height of Item (mm)
    1988.5
    Height of Item (in)
    78.3125
    Width of Item (mm)
    35
    Width of Item (in)
    1.4375
    Max. Door Height (mm)
    2049.46
    Max. Door Height (in)
    80.6875
    Min. Door Height (mm)
    1630.36
    Min. Door Height (in)
    64.1875
    Min. Door Thickness (mm)
    12.7
    Min. Door Thickness (in)
    0.5
    Adjustable
    Y
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    3.8 x 16 mm
    Fasteners Type
    Self tapping screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is REACH Compliant
    O
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products

    Concealed Door Straightener A=1930 (Set Of 25)  - DSR403-1930-25

    $638.00
    Recessed Door Straightener A=1930 (Set Of 25)  - DSR213-1930-25

    $803.00
    Concealed Door Straightener A=2300 (Set Of 25)  - DSR423-2300-25

    $737.00
    Concealed Door Straightener A=2700 (Set Of 25)  - DSR423-2700-25

    $759.00
    Concealed Door Straightener A=1524 (Set Of 25)  - DSR423-1524-25

    $693.00