DSR423-1524-25

Concealed Door Straightener A=1524 (Set Of 25) - DSR423-1524-25

MSRP:
$693.00 USD
(No reviews yet) Write a Review
DSR423-1524-25

Concealed Door Straightener A=1524 (Set Of 25) - DSR423-1524-25

MSRP:
$693.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

Concealed Door Straightener

The concealed door straightener, available at Sugatsune, is engineered to maintain cabinet door integrity by easily adjusting out warpage.. This straightener combats warping through a concealed design that fits seamlessly mortised into the backside of the door., adjusting within an impressive ±10mm range. Crafted from durable aluminum and steel materials with a plain or nickel finish, it ensures longevity and straightforward installation, making it ideal for varied door sizes and styles. By integrating this concealed door hardware, you prevent door distortion and enhance durability, effectively securing your cabinetry’s aesthetic and functional potential. These door straighteners are available in sets of 25 at Sugatsune. If you need less quantities, visit our Where to Buy to find a local distributor.

Innovation Design to Maintain Cabinet Door Alignment

Sugatsune’s concealed door straighteners embody an innovative approach by focusing on precision engineering to address the perennial issue of warping doors t. Their innovation lies in the use of adaptive engineering techniques that focus on automatic self-adjustment as environmental conditions fluctuate, providing a seamless solution for maintaining door straightness. Key to their practicality is the use of specially designed tension mechanisms that react dynamically, allowing the straighteners to remain fully hidden yet highly effective in a variety of applications.

These mechanisms are tailored to different door weights and sizes, illustrating Sugatsune’s commitment to versatility. Additionally, the flexibility in the cabinet door straighteners’ design ensures compatibility with an array of cabinet structures, promising ease of use without compromising structural integrity. This forward-thinking approach offers significant practical advantages, by reducing maintenance costs in residential, commercial, and industrial cabinet applications.

Reliable Expertise in Cabinet Door Systems

At Sugatsune, we take pride in our engineering and manufacturing expertise in all types of hardware solutions, including cabinet door systems and hardware. These door straighteners stand out for their precision and top-notch quality, driven by our dedication to original designs. With a solid reputation in the U.S. for high-quality products,, we ensure unmatched durability with these concealed door straighteners. As an AS9120-certified authority, our USA-based experts provide exceptional customer service while maintaining low wait times with readily available stock for your convenience.

Contact our Inside Sales team to consult with an expert on your engineering challenges or explore our on-site resources for detailed information about our innovative solutions.

  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Aluminum, Steel
    Finish
    Plain, Nickel
    Weight of Item (g)
    13154
    Length or Depth of Item when closed (mm)
    7
    Length or Depth of Item when closed (in)
    0.3125
    Height of Item (mm)
    1582.5
    Height of Item (in)
    62.3125
    Width of Item (mm)
    35
    Width of Item (in)
    1.4375
    Max. Door Height (mm)
    1644.65
    Max. Door Height (in)
    64.75
    Min. Door Height (mm)
    1224
    Min. Door Height (in)
    48.1875
    Min. Door Thickness (mm)
    12.7
    Min. Door Thickness (in)
    0.5
    Adjustable
    Y
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    3.8 x 16 mm
    Fasteners Type
    Self tapping screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is REACH Compliant
    O
    Is RoHS Compliant
    Not Compliant
    Downloadable Files

    Related Products

    Concealed Door Straightener A=1524 (Set Of 25)  - DSR403-1524-25

    $627.00
    Recessed Door Straightener A=1524 (Set Of 25)  - DSR213-1524-25

    $781.00
    Concealed Door Straightener A=2300 (Set Of 25)  - DSR423-2300-25

    $737.00
    Concealed Door Straightener A=1930 (Set Of 25)  - DSR423-1930-25

    $715.00
    Concealed Door Straightener A=2700 (Set Of 25)  - DSR423-2700-25

    $759.00