Product Description
- Decorative plate fitted into hook arm represents modern luxury style
- The Combination of simple form and decorative plate suite modern/classic interior design
- Custom engraving available by special order
Product Specifications
Material
ALUMINUM
Finish
GOLD
Weight of Item (g)
127
Length or Depth of Item when closed (mm)
39
Length or Depth of Item when closed (in)
1.535
Height of Item (mm)
69.6
Height of Item (in)
2.74
Width of Item (mm)
47
Width of Item (in)
1.85
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 32 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files