Product Description
- An unpresented design with sleekness from aluminum extrusion and edge treatment
- Designed integrate with modern interiors where rectilinear themed
- Presents a sense of high quality in the appearance of simplicity by providing a base plate
Product Specifications
Material
ALUMINUM
Finish
BLACK
Weight of Item (g)
127
Length or Depth of Item when closed (mm)
39
Length or Depth of Item when closed (in)
1.535
Height of Item (mm)
69.6
Height of Item (in)
2.74
Width of Item (mm)
47
Width of Item (in)
1.85
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 32 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files