Product Description
- Plastic caps at rotating section prevent metal-to-metal friction and metal powder scattering.
- When opening and closing door, plastic caps will not interfere with frame.
- Aluminium alloy material, light weight and excellent design.
- Removable pin (included) allows for easy door installation/removal.
- Holding force: 30 kgf·cm/piece (26 lbs·in/piece).
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Aluminum Alloy, 303 Stainless Steel
Finish
Anodized Silver
Weight of Item (g)
49
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg/pr)
15
Load Capacity (lbs/pr)
33
Mounting Type
Screws
Knuckles
3
Holes
4
Weld on
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
5mm or #11 fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N