MC-SSCP

Centerpoint for MC-SS Metal Clips - MC-SSCP

MSRP:
$8.50 USD
(No reviews yet) Write a Review
MC-SSCP

Centerpoint for MC-SS Metal Clips - MC-SSCP

MSRP:
$8.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Helps with installation of MC-SS series.
  • Reusable, made of durable plastic and metal points.
Product Specifications
Material
Plastic
Weight of Item (g)
5
Length or Depth of Item when open (mm)
14.15
Length or Depth of Item when open (in)
0.56
Height of Item (mm)
42.3
Height of Item (in)
1.67
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Downloadable Files

Related Products

Install Tool For Metal Clips MC-F5 & MC-M5  - MC-IT5

$101.42