Product Description
- Textile Range centerpoint with stainless steel tip to mark hole center in panel for correct clip alignment.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic, Stainless Steel
Finish
Red
Weight of Item (g)
2
Length or Depth of Item when closed (mm)
10.6
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
30
Width of Item (in)
1.1875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files