CH-75/GB

Center Hinge For Folding Doors - CH-75/GB

MSRP:
$13.00 USD
(No reviews yet) Write a Review
CH-75/GB

Center Hinge For Folding Doors - CH-75/GB

MSRP:
$13.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 180° opening with detent function (up to 90°).
  • Hinge snaps in at open and closed positions.
  • Ideal for folding doors in furniture, folding screens, light duty partitions, and similar applications.
  • Removable hinge pin allows for easy installation.
  • Designed for use with solid wood and MDF. Can also install to aluminum frame with AS-CH-75 parts set (sold separately).
  •  WARNING: This product can expose you to chemicals including Titanium dioxide, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.go WARNING: This product can expose you to chemicals including Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ZINC ALLOY, POLYACETAL, POLYAMIDE
Finish
BRONZE
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
18.5
Length or Depth of Item when closed (in)
0.728
Length or Depth of Item when open (in)
3
Height of Item (mm)
75
Height of Item (in)
2.953
Width of Item (mm)
60
Width of Item (in)
2.362
Knuckles
3
Holes
4
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Center Hinge For Folding Doors  - CH-75/NI

$13.00
2D Folding Door Hdw Kit 2 Hinge - SDR-A84D-2D2HDC

$456.00
2D Folding Door Hdw Kit 3 Hinge  - SDR-A84D-2D3HDC

$543.60