Product Description
Product Specifications
Material
Plastic (POM)
Finish
Gray
Weight of Item (g)
0.62
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
6
Height of Item (in)
0.25
Width of Item (mm)
10.5
Width of Item (in)
0.4375
Max. Opening Angle (?)
160
Max. Opening Angle (degree)
160
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files