1300SK-G1001

Cam Lock For Wood Doors (13MM -1/2" Panel) - 1300SK-G1001

MSRP:
$67.00 USD
(No reviews yet) Write a Review
Image coming soon
1300SK-G1001

Cam Lock For Wood Doors (13MM -1/2" Panel) - 1300SK-G1001

MSRP:
$67.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Dimple key lock series
  • Reversible key. (3 keys supplied)
  • Designed for door thickness 13 mm (1/2")
  • 1 million key changes available
  • Please specify keyed alike or differently when ordering
  • Turn the key 360° to lock or unlock
  • 90° cam rotation
  • Master key system available at surcharge. ( Max. 2,520 key changes per master key.)
  •  WARNING: This product can expose you to lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
 
Length or Depth of Item when open (mm)
40
Length or Depth of Item when open (in)
1.625
Height of Item (mm)
27
Height of Item (in)
1.125
Max. Door Thickness (mm)
13
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
13
Min. Door Thickness (in)
0.5
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
N
Sheet Metal Installation
N
Wood Installation
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 12
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products