Product Description
- Stainless steel hinge with polyacetal bushing
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
132.5
Length or Depth of Item when closed (mm)
9.5
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
102
Height of Item (in)
4.0625
Width of Item (mm)
70
Width of Item (in)
2.8125
Load Capacity (kg/pr)
23
Load Capacity (lbs/pr)
50.71
Knuckles
5
Holes
8
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or # 10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files