Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Nickel
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
7
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
90
Width of Item (in)
3.5625
Load Capacity (kg/pr)
6
Load Capacity (lbs/pr)
13.2
Mounting Type
Weld On
Knuckles
3
Holes
0
Weld on
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files