Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
9.5
Length or Depth of Item when closed (in)
0.374
Height of Item (mm)
100
Height of Item (in)
3.937
Width of Item (mm)
50
Width of Item (in)
1.969
Load Capacity (kg/pr)
9
Load Capacity (lbs/pr)
19.84
Mounting Type
Screws
Knuckles
4
Holes
8
Spring Force/Torque (kg-cm)
2.83
Spring Force/Torque (lbs-in)
2.456
Weld on
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files