3535/SS

Butt Hinge - 3535/SS

MSRP:
$46.50 USD
(No reviews yet) Write a Review
3535/SS

Butt Hinge - 3535/SS

MSRP:
$46.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 3-1/2" stainless steel butt hinge
  • Door weight: 3535/SS Max. 25 kg/pair (55 lbs/pair) 4040/SS Max. 40 kg/pair (88 lbs/pair)
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
145
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
89
Height of Item (in)
3.5625
Width of Item (mm)
89
Width of Item (in)
3.5625
Load Capacity (kg/pr)
25
Load Capacity (lbs/pr)
55
Self-Closing
N
Detent
N
Ball Bearing
N
Knuckles
5
Holes
6
Max. Opening Angle (?)
270
Max. Opening Angle (degree)
270
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.5 X 25
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products