Product Description
Product Specifications
Material
Steel
Finish
Yellow Zinc Chromate
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
18.7
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
19.8
Width of Item (in)
0.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4x14
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files