TORQUE
Posted On Mar 31st 2026
Posted On Mar 31st 2026
Posted On Mar 31st 2026
Sugatsune Canada, Inc. offers a large selection of torque hinge solutions for position and movement control. These torque hinges can be especially useful in providing a unique, safe, and convenient experience when operating flaps, machinery, or equipment in different industries.
Dual Axis Torque Hinges
The HG-TMH is a dual axis torque hinge with the ability of opening to 180 degrees. When in the opened or closed position, the hinge shafts do not protrude which gives a flushed appearance. Each hinge shaft features a different torque capacity allowing free stop in a unilateral motion for stability. These torque hinges are ideally used for folding tables in shops, trains, and recreational vehicles.
Swivel Dual Axis Torque Hinges
The HG-S series are torque hinges with swivel technology at 360 degree rotation and free stop functions. These torque hinges have a body made of 430 stainless steel and most models feature an open center for easy cable management. With corrosive resistant properties, these torque hinges are ideally used for medical or institutional control panels and monitors.
Tilt and Swivel Dual Axis Torque Hinges
With its 360 degree rotation and 120 degree free stop tilt features, the HG-T70S30 offers a full view for surveillance, camera or monitor screens at desired angles.
With its 360 degree rotation and 200 degree free stop tilt feature, the HG-T30S15 has a convenient surface mounted base for easy installation onto the cabinet. This torque hinge was designed ideally for self-checkout machines and monitors.
Heavy-Duty Torsion Swivel Torque Hinge
The HG-S50-HR50 heavy-duty torsion swivel torque hinge is a versatile and durable component that can withstand unbalanced loads in suspended installations. Its ability to rotate 360°, maintain any angle and allow cable management makes it suitable for a wide range of applications where flexibility and stability are required.
It also supports unbalanced loads in suspended installations. Its centre hole facilitates cable routing by providing a 2″ diameter opening.

Innovative Design Solutions
Since 1930, Sugatsune Kogyo Co. (Japan) has been a trusted source worldwide for developing precision-engineered unique hardware solutions.
In September of 2016, Sugatsune Canada, Inc. was established in Montreal, Quebec to provide a high level of service and local support to Canadian customers.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)