Product Description
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel
Finish
Black
Weight of Item (g)
4
Length or Depth of Item when open (mm)
1.2
Length or Depth of Item when open (in)
0.0625
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm countersunk screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files