Product Description
- Generates torque in downward direction only. (Operation range: 0 - 180°)
- The torque direction reverses when the hinge opens at over 90°. This allows a flap to hold in position at all angles of 180° with smooth and light operation.
- Operating temperature: 32°F - 104°F (0°C - 40°C).
- Ideal for medical equipment, factory automation equipment, office automation equipment, workstation monitors.
Product Specifications
Material
Zinc Alloy
Finish
Satin Chrome
Weight of Item (g)
625
Length or Depth of Item when closed (mm)
68
Length or Depth of Item when closed (in)
2.677
Height of Item (mm)
30
Height of Item (in)
1.181
Width of Item (mm)
110
Width of Item (in)
4.331
Max. Torque (lbs-in/ea)
70
Min. Torque (lbs-in/ea)
0
Max. Torque (lbs-in/pr)
140
Knuckles
3
Holes
8
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
No torque in upward direction
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files