Product Description
- Back-to-back handle installation kit for wood/glass/metal doors
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
68
Length or Depth of Item when closed (mm)
130
Length or Depth of Item when closed (in)
5.125
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
14
Width of Item (in)
0.5625
Max. Panel Thickness (mm)
100
Max. Panel Thickness (in)
3.9375
Back-to-Back Option
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Stud, Mounting Base, Busning, Washer, Set screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files