Product Description
- Offset aluminum handle with sleek design.
- Comfortable and easy to grab or hook hand inside handle.
- Anodized corrosion resistance (easy to clean).
- Ideal as a handle for operation panel, medical machinery, factory automation equipment.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Aluminum
Finish
MatteSilver, Anodised
Weight of Item (g)
538
Length or Depth of Item when closed (mm)
424
Length or Depth of Item when closed (in)
16.75
Height of Item (mm)
56.3
Height of Item (in)
2.25
Width of Item (mm)
90
Width of Item (in)
3.5625
CC Length (mm)
400
CC Length (in)
15.75
Bar Diameter (mm)
24 x 18
Back-to-Back Option
N
Bar Shape
Rectangular with rounded corners
Bar Offset
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M8 x 25 mm
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files