1

ALT-ST, Cabinet Pocket Door System

Our innovative pocket door system is designed to elevate your living spaces, providing seamless access to cabinets while ensuring a smooth and quiet door operation. Here's what makes our system stand out. Soft-Close Technology: Featuring the Olympia soft-close hinges with 5-speed precision adjustability, our ALT Pocket Door System ensures that your doors close gently and quietly. Door Alignment Adjustability: No more worries about misaligned doors or door sag. Our system allows for easy door alignment adjustments, ensuring that your doors always look and function their best. Space-Saving Design: The sliding system allows doors to retract inside cabinets, freeing up valuable space in your living area. Available Slide Lengths: Choose from a range of slide lengths to suit your specific needs: 16", 19", 22", 24", and 28". Durability Tested: The ALT Pocket Door System has successfully passed 40,000 open/close private cycles, ensuring that it will serve you for years to come.


Maximize your space effortlessly with our ALT Pocket Door System that allows doors to retract within cabinets. Our system has precision-adjustable soft-close hinges and door alignment to ensure a seamless experience. During installation, you can adjust the doors to five different angles to ensure a perfect fit and effectively utilize your space. Our system is durable and available in various lengths and depths, making it perfect for use in closets, laundry rooms, kitchens, and more.


The new ALT-ST Pocket Door System is available in two sizes for four configurations (ALT-ST-15, ALT-ST-20), allowing for doors 19 ~ 44 lbs in weight. The ALT-ST Pocket Door System features easy multi-level adjustments to prevent sagging. The ALT-ST Pocket Door System also features 5-speed adjustable soft-close hinges, a durable structure, and it is easy to install.


Easy Installation & Maintenance

Welcome to Sugatsune's workshop! In this installation guide, our Technical Support Representative, Matt, will provide step-by-step instructions on installing the innovative ALT-ST Pocket Door System. Matt will also explain the system's unique 5-level multi-level adjustment feature, which ensures that your cabinet doors remain perfectly aligned and prevent sagging.