Product Description
- Requires minimal 3" x 7" space for installation
- Integrated design with Sugatsune's Olympia hinge create lift assist, free-stop, and soft closing functions
- Lift assist and soft-close independently adjustable
Product Specifications
Material
Steel (SPCC)
Finish
Plain
Weight of Item (g)
850
Length or Depth of Item when closed (mm)
170
Length or Depth of Item when closed (in)
6.693
Height of Item (mm)
69
Height of Item (in)
2.717
Width of Item (mm)
62
Width of Item (in)
2.441
Door Max. Torque (kg-cm)
81.6
Door Max. Torque (lbs-in)
70.8
Door Min. Torque (kg-cm)
61.2
Door Min. Torque (lbs-in)
53.1
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
90
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
- o
Is RoHS Compliant
RoHS 2
Product Videos
Downloadable Files