Product Description
- Integrated design with Sugatsune's Olympia hinge create lift assist, free-stop, and soft closing functions
- Lift assist and soft-close independently adjustable
WARNING: This product can expose you to chemicals including Nickel, Styrene, Lead, Cadmium and Carbon Black, which are known to the State of California to cause cancer, birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel (SPCC)
Finish
Black
Weight of Item (g)
850
Length or Depth of Item when closed (mm)
170
Length or Depth of Item when closed (in)
6.75
Height of Item (mm)
69
Height of Item (in)
2.75
Width of Item (mm)
62
Width of Item (in)
2.5
Door Max. Torque (kg-cm)
81.6
Door Max. Torque (lbs-in)
70.8
Door Min. Torque (kg-cm)
61.2
Door Min. Torque (lbs-in)
53.1
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Hold Open Angle (?)
90
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
- o
Is RoHS Compliant
RoHS 2
Downloadable Files