HG-TAJ-LR15

Adjustable Torque Hinge Set with Lift-Assist Spring Force - HG-TAJ-LR15

MSRP:
$160.00 USD
(No reviews yet) Write a Review
HG-TAJ-LR15

Adjustable Torque Hinge Set with Lift-Assist Spring Force - HG-TAJ-LR15

MSRP:
$160.00 USD
(No reviews yet) Write a Review
Product Description
  • Built in spring makes lids feel lighter, improving user comfort without added hardware.
  • Easy torque adjustment in the field reduces maintenance time with no special tooling.
  • Covers create a clean, finished look while protecting internal components.
  • Lift assist range of 0~65º.
  • Hinge blades are L-shaped, ideal for long width lids.
  • Retaining torque can be adjusted by turning the adjustment nut with a 3/8” (10mm) wrench using the diagram below.
Product Specifications
Material
430 Stainless Steel
Finish
Polished
Weight of Item (g)
130
Length or Depth of Item when open (mm)
76.3
Length or Depth of Item when open (in)
3
Height of Item (mm)
53
Height of Item (in)
2.09
Width of Item (mm)
53
Width of Item (in)
2.09
Max. Torque (kgf-cm/ea)
15.3
Max. Torque (lbs-in/ea)
13.2
Min. Torque (kgf-cm/ea)
15.3
Min. Torque (lbs-in/ea)
13.2
Knuckles
1
Holes
4
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Dampening Direction
Torque Opening
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Type
,M5 Bind Head Screws ~OR~ M5 Pan Head Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Max. Spring-Assist Force (lbs-in)
37.1
Max. Spring-Assist Force (kg-cm)
42.8
Min. Spring-Assist Force (lbs-in)
26.5
Min. Spring-Assist Force (kg-cm)
30.6
Max. Retaining Torque (lbs-in)
53.1
Max. Retaining Torque (kg-cm)
61.2
Min. Retaining Torque (lbs-in)
0
Min. Retaining Torque (kg-cm)
0
Downloadable Files

Related Products

Adjustable Torque Hinge Set with Lift-Assist Spring Force - HG-TAJ-LR30

$160.00
Two- Axis, Spring Assist Torque Hinge  - HG-TAJ40SC20

$286.00
Adjustable Torque Hinge  - HG-TASJ40L

$51.70
Adjustable Torque Hinge  - HG-TASJ40R

$51.70