Product Description
- Reed switch built
- Designed to detect when a door is closed or open
- Use provided counter plate when stationary part is non
- When the plate is in contact with the catch, the circuit is open. When the plate is removed from the catch, the circuit is closed
- Special design provices screw mounting options in 2 different orientations
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Polycarbonate, Steel
Finish
Black, Nickel
Weight of Item (g)
28
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
11.2
Height of Item (in)
0.5
Width of Item (mm)
51
Width of Item (in)
2.0625
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files