920BS-MK

- 920BS-MK

MSRP:
$0.00 USD
(No reviews yet) Write a Review
920BS-MK

- 920BS-MK

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Brass cylinder cam lock
  • Reversible key
  • 90° cam rotation
  • Key is removable in locked position only (key works as a knob in unlocked position)
  • Up to 2,000 key changes available
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
97
Length or Depth of Item when closed (mm)
44.5
Length or Depth of Item when closed (in)
1.8125
Length or Depth of Item when open (mm)
44.5
Length or Depth of Item when open (in)
1.8125
Height of Item (mm)
22.5
Height of Item (in)
0.9375
Width of Item (mm)
43.1
Width of Item (in)
1.75
Max. Door Thickness (mm)
12
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
0.8
Min. Door Thickness (in)
0
Master Keying Availability
Y
Million Lock
N
Key Changes
3200
Glass Installation
N
Sheet Metal Installation
Y
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M7 x 0.75, M19 x 1
Fasteners Type
Metric hex nut
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Image coming soon

$49.40
Cabinet Lock With Mk System  - 7810-24NI-MK

$138.60
Cabinet Lock With MK System  - 7810-30NI-MK

$0.00