HG-SC-ST

90° Angle Restrictor Plate for HG-TAJ40SC20 - HG-SC-ST

MSRP:
$8.80 USD
(No reviews yet) Write a Review
HG-SC-ST

90° Angle Restrictor Plate for HG-TAJ40SC20 - HG-SC-ST

MSRP:
$8.80 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Stainless steel(SUS430)
Finish
Barreled polishing
Weight of Item (g)
27
Height of Item (mm)
65
Height of Item (in)
2.559
Width of Item (mm)
25
Width of Item (in)
0.984
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 Screws
Is REACH Compliant
REACH 242
Downloadable Files

Related Products

Two- Axis, Spring Assist Torque Hinge  - HG-TAJ40SC20

$286.00
Angle Limiter Plate For Swivel Torque Hinge  - HG-S-50ARP

$16.50
Angle Limiter Plate For Swivel Torque Hinge  - HG-S-34ARP

$14.30
Angle Limiter Plate For Swivel Torque Hinge  - HG-S-75ARP

$22.00