4LC-82

SUS 316 Handle - 4LC-82

MSRP:
$32.90 USD
(No reviews yet) Write a Review
4LC-82

SUS 316 Handle - 4LC-82

MSRP:
$32.90 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • 316 grade stainless steel handles for corrosion resistance
  • Contemporary design for transitional, modern or minimalist style cabinetry
  • Includes stainless steel wood screws.
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
36.5
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
82
Width of Item (in)
3.25
CC Length (mm)
64 X 32
CC Length (in)
0
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products