Product Description
Product Specifications
Material
316 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
20.6
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
38.1
Height of Item (in)
1.5625
Width of Item (mm)
88.9
Width of Item (in)
3.5625
Installation Type
Weld-On
Locking Eye
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files