50704

316 Stainless Steel Hinge - 50704

MSRP:
$44.00 USD
(No reviews yet) Write a Review
50704

316 Stainless Steel Hinge - 50704

MSRP:
$44.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • 316 Stainless Steel construction ideal for harsh and highly corrosive environments
  • Door weight: Max. 2.6 kg/pair (5.7 lbs/pair)
Product Specifications
Material
316 STAINLESS STEEL
Finish
MIRROR
Weight of Item (g)
75
Length or Depth of Item when closed (mm)
9
Length or Depth of Item when closed (in)
0.354
Height of Item (mm)
26.5
Height of Item (in)
1.043
Width of Item (mm)
105
Width of Item (in)
4.134
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.7
Knuckles
4
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products