Product Description
- Corrosion resistant
- Wide range of sizes and finishes.
WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
182
Length or Depth of Item when closed (mm)
170
Length or Depth of Item when closed (in)
6.75
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
170
Width of Item (in)
6.75
Diameter (mm)
146
Diameter (in)
5.75
For Horizontal Installation
Y
Shape
Circular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files