Product Description
- Corrosion resistant
- Wide range of sizes and finishes.
WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
137
Length or Depth of Item when closed (mm)
136
Length or Depth of Item when closed (in)
5.375
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
136
Width of Item (in)
5.375
Diameter (mm)
106
Diameter (in)
4.1875
For Horizontal Installation
Y
Shape
Circular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files