Product Description
- Corrosion resistant
- Wide range of sizes and finishes.
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
66
Length or Depth of Item when closed (mm)
82
Length or Depth of Item when closed (in)
3.25
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
82
Width of Item (in)
3.25
Diameter (mm)
58
Diameter (in)
2.3125
For Horizontal Installation
Y
Shape
Circular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files