Product Description
- Eyelet swivel for various installation applications
- Can be mounted horizontally to walls or under mounted for vertical applications
- Includes 5/8" (M3.5 x 16) long screws
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
0
Length or Depth of Item when closed (mm)
25.7
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
34.7
Height of Item (in)
1.375
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg)
10.6
Load Capacity (lbs)
23.4
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files