Product Description
- 3-way adjustable
- Hinge leaves seaparate for easy installation and removable
- Cover caps hide all screw heads for clean appearance
Product Specifications
Material
Zinc Alloy (ZDC)
Finish
Dull Nickel
Weight of Item (g)
760
Length or Depth of Item when closed (mm)
53.5
Length or Depth of Item when closed (in)
2.106
Height of Item (mm)
160
Height of Item (in)
6.299
Width of Item (mm)
30
Width of Item (in)
1.181
Load Capacity (kg/pr)
55
Load Capacity (lbs/pr)
121
Max. Door Height (mm)
2400
Max. Door Height (in)
94-1/2
Max. Door Width (mm)
900
Max. Door Width (in)
35-7/16
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1-7/16
Max. Setback from Edge (in)
0
Min. Setback from Edge (mm)
5
Min. Setback from Edge (in)
0.1875
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 25 Flat head
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files