Product Description
- Surface mount to the door frame for easy installation.
- Recommended door thickness is 1-3/8” (35 mm) or more.
- Opens to 110°. Door stopper is required to prevent breakage of the hinges and failure of the door.
- Compact and sturdy design combined with an exceptionally simple install.
- Durability: successfully passed 300,000 open/close private cycles.
- Adjustable depth ±1/8" (3 mm), vertical ±1/8" (3 mm), horizontal with spacer ±1/16" (1 mm)
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Steel(SPCC)
Finish
Nickel
Weight of Item (g)
272
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.063
Height of Item (mm)
143
Height of Item (in)
5.63
Width of Item (mm)
43.5
Width of Item (in)
1.713
Load Capacity (kg/pr)
40
Load Capacity (lbs/pr)
88
Max. Door Height (mm)
2700
Max. Door Height (in)
106.3
Max. Door Width (mm)
900
Max. Door Width (in)
35.43
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.38
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
4 x 20 Countersunk tapping screw,4 x 16 Truss Tapping Screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files