HES2S-140-A125-BL

3-Way Adjustable Concealed Hinge (Frame-Surface Mount) - HES2S-140-A125-BL

MSRP:
$62.70 USD
(No reviews yet) Write a Review
HES2S-140-A125-BL

3-Way Adjustable Concealed Hinge (Frame-Surface Mount) - HES2S-140-A125-BL

MSRP:
$62.70 USD
(No reviews yet) Write a Review
Product Description
  • Surface mount to the door frame for easy installation.
  • Recommended door thickness is 1-1/2” (38 mm) or more.
  • Opens to 125°. Door stopper is required to prevent breakage of the hinges and failure of the door.
  • Compact and sturdy design combined with an exceptionally simple install.
  • Durability: successfully passed 300,000 open/close private cycles.
  • Adjustable depth ±1/8" (3 mm), vertical ±1/8" (3 mm), horizontal with spacer ±1/16" (1 mm)
Product Specifications
Material
Steel(SPCC)
Finish
Nickel
Weight of Item (g)
272
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
148
Height of Item (in)
5.875
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Max. Door Height (mm)
2700
Max. Door Height (in)
106.3125
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Countersunk Head Tapping Screw 4x20 (8pcs/hinge)
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

3-Way Adjustable Concealed Hinge (Frame-Surface Mount)  - HES2S-140-A125-DGR

$62.70
3-Way Adjustable Concealed Hinge (Frame-Surface Mount)  - HES2S-140-A125-LGR

$62.70
3-Way Adjustable Concealed Hinge, 110° Opening Angle  - HES2S-150-A110-BL

$55.00
3-Way Adjustable Concealed Hinge, 110° Opening Angle  - HES2S-150-A110-WT

$55.00
3-Way Adjustable Concealed Hinge, 110° Opening Angle  - HES2S-150-A110-WGR

$55.00