Product Description
- 3-way adjustable
- Hinge leaves seaparate for easy installation and removable
- Cover caps hide all screw heads for clean appearance
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
380
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.713
Height of Item (mm)
120
Height of Item (in)
4.724
Width of Item (mm)
25
Width of Item (in)
0.984
Load Capacity (kg/pr)
30
Load Capacity (lbs/pr)
66
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
900
Max. Door Width (in)
35.43
Min. Door Thickness (mm)
29
Min. Door Thickness (in)
1.14
Max. Setback from Edge (in)
0
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
4
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 X 20
Fasteners Type
Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files