304B-P4A/32-3W

3-Way Adj Mounting Plate - 304B-P4A/32-3W

MSRP:
$5.50 USD
(No reviews yet) Write a Review
304B-P4A/32-3W

3-Way Adj Mounting Plate - 304B-P4A/32-3W

MSRP:
$5.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Designed for use with 304B hinges
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
41.5
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
16
Width of Item (in)
0.6875
Clip-on
N
Holes
3
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 screw
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
REACH 247
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Stainless Steel Hinge, Free Swing  - 304B-46/14

$9.00