5830-SP

2MM Spacer For 5830 - 5830-SP

MSRP:
$0.60 USD
(No reviews yet) Write a Review
5830-SP

2MM Spacer For 5830 - 5830-SP

MSRP:
$0.60 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Spacer for 5830-24MK
  • Use when additional distance on dimension B required
  • Thickness: 2 mm (5/64")
  • Multiple spacers can be used if needed
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
14
Length or Depth of Item when closed (mm)
2
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
42.1
Width of Item (in)
1.6875
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.1 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Housing And Cylinder For 5830  - 5830-24MK

$64.20
Spacer For PKL Latch  - PKL-SPACER/WHT

$1.10
Spacer For PKL Latch  - PKL-SPACER/BLK

$1.10