2100GL

- 2100GL

MSRP:
$0.00 USD
(No reviews yet) Write a Review
2100GL

- 2100GL

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Brass cylinder glass door lock with 2 keys
  • Key acts as a knob and can only be removed when locked
  • Master key NOT available
  • Keys can be shared with other 2100 series locks
  • 12 key changes available
  • please specify keyed alike or differently when ordering.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
75
Length or Depth of Item when open (mm)
27.8
Length or Depth of Item when open (in)
1.125
Height of Item (mm)
50.5
Height of Item (in)
2
Width of Item (mm)
25
Width of Item (in)
1
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
4
Min. Glass Thickness (in)
0.1875
Master Keying Availability
N
Million Lock
N
Key Changes
12
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.5 x 8 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant

Related Products