Product Specifications
Material
Aluminum Alloy
Finish
Silver anodizing
Weight of Item (g)
333
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
40
Width of Item (in)
1.625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3